How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LL: | 2.95 in |
| AB: | 5.57 | BF: | 0.53 |
| L: | 6.76 in | BD: | 9 |
| T: | 1.938 | V: | 2.51 in |
| U: | 0.875 in | L1: | 10.01 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| AK: | 8.5 | AG: | 6.31 |
| D: | 4.19 | H: | 0.53 in |
| AA: | 12.06 | I: | 5.02 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Model Code: | 32YFC |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Ratio: | 7.5:1 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.84 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

