How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | L: | 6.76 in |
| AK: | 8.5 | U: | 0.875 in |
| AF: | 0.25 | G: | 2.87 |
| I: | 5.02 in | AA: | 12.06 |
| LL: | 2.95 in | AJ: | 7.25 |
| BD: | 9 | P: | 3.51 in |
| V: | 2.51 in | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 6.31 |
| D: | 4.19 | L1: | 10.01 in |
| T: | 1.938 | BF: | 0.53 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Ratio: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.84 |
| Motor Frame Size: | 210TC | Ratio Range: | 7.5:1 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

