How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.57 |
| H: | 0.53 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| L1: | 10.01 in | L: | 6.76 in |
| V: | 2.51 in | U: | 0.875 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AA: | 12.06 | P: | 3.51 in |
| BF: | 0.53 | G: | 2.87 |
| AB: | 5.57 | AG: | 6.31 |
| D: | 4.19 | BD: | 9 |
| AK: | 8.5 | T: | 1.938 |
Technical Specifications
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Bore Code: | 31 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

