How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| H: | 0.53 in | AE2: | 0.57 |
| AB: | 5.57 | T: | 1.938 |
| AF: | 0.25 | I: | 5.02 in |
| LL: | 2.95 in | AJ: | 5.88 |
| AG: | 6.31 | BF: | 0.41 |
| AA: | 12.06 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 9.01 | U: | 0.875 in |
| G: | 2.87 | P: | 3.51 in |
Technical Specifications
| Assembly: | YFC-1 | Bore Code: | 31 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 7.03 |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

