How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 12.06 |
| LM: | 9.01 | AJ: | 5.88 |
| LL: | 2.95 in | T: | 1.938 |
| AF: | 0.25 | P: | 3.51 in |
| U: | 0.875 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| D: | 4.19 | V: | 2.51 in |
| BE: | 0.38 in | L: | 6.76 in |
| AE2: | 0.57 | H: | 0.53 in |
| I: | 5.02 in | AB: | 5.57 |
| G: | 2.87 | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Assembly: | YFC-1 | Ratio: | 100:1 |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

