How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.57 |
| AB: | 5.57 | D: | 4.19 |
| V: | 2.51 in | BF: | 0.41 |
| AA: | 12.06 | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 2.95 in |
| I: | 5.02 in | G: | 2.87 |
| P: | 3.51 in | L: | 6.76 in |
| T: | 1.938 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| LM: | 9.01 | BD: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 5.28 | Series Code: | OE |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Output RPM: | 117 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

