Grove Gear 32YFC-1-1.938-56C-20-L2
Part #:32YFC-1-1.938-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | T: | 1.938 |
| LL: | 2.95 in | BD: | 5.88 |
| G: | 2.87 | L: | 6.76 in |
| BE: | 0.38 in | AB: | 5.57 |
| I: | 5.02 in | D: | 4.19 |
| AG: | 6.31 | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | AJ: | 5.88 |
| P: | 3.51 in | V: | 2.51 in |
| AE2: | 0.57 | U: | 0.875 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Ratio Range: | 20:1 | Model Code: | 32YFC |
| Service Factor: | 1 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.19 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

