Grove Gear 32YFC-1-1.938-56C-20-L3
Part #:32YFC-1-1.938-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AJ: | 5.88 |
| V: | 2.51 in | BF: | 0.41 |
| L: | 6.76 in | P: | 3.51 in |
| AK: | 4.5 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| I: | 5.02 in | BD: | 5.88 |
| T: | 1.938 | LM: | 9.01 |
| AG: | 6.31 | G: | 2.87 |
| AF: | 0.25 | AE2: | 0.57 |
| H: | 0.53 in | D: | 4.19 |
| U: | 0.875 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 4.19 |
| Bore Code: | 31 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

