Grove Gear 32YFC-1-1.938-56C-20-L9
Part #:32YFC-1-1.938-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 5.02 in |
| AG: | 6.31 | H: | 0.53 in |
| BF: | 0.41 | BD: | 5.88 |
| G: | 2.87 | AA: | 12.06 |
| D: | 4.19 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AK: | 4.5 | BE: | 0.38 in |
| P: | 3.51 in | AE2: | 0.57 |
| AJ: | 5.88 | AF: | 0.25 |
| T: | 1.938 | LM: | 9.01 |
| LL: | 2.95 in | V: | 2.51 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 4.19 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Bore Code: | 31 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

