How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | L: | 6.76 in |
| AG: | 6.31 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| BF: | 0.41 | U: | 0.875 in |
| I: | 5.02 in | H: | 0.53 in |
| D: | 4.19 | AK: | 4.5 |
| BE: | 0.38 in | G: | 2.87 |
| LL: | 2.95 in | AF: | 0.25 |
| P: | 3.51 in | AE2: | 0.57 |
| AB: | 5.57 | AJ: | 5.88 |
| AA: | 12.06 | BD: | 5.88 |
Technical Specifications
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 25:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.47 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

