How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BD: | 5.88 |
| G: | 2.87 | AG: | 6.31 |
| AK: | 4.5 | I: | 5.02 in |
| U: | 0.875 in | P: | 3.51 in |
| LL: | 2.95 in | LM: | 9.01 |
| AB: | 5.57 | T: | 1.938 |
| AA: | 12.06 | BF: | 0.41 |
| L: | 6.76 in | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | D: | 4.19 |
Technical Specifications
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Bore Code: | 31 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

