How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.25 |
| D: | 4.19 | BE: | 0.38 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | AB: | 5.57 |
| BD: | 5.88 | I: | 5.02 in |
| L: | 6.76 in | AJ: | 5.88 |
| P: | 3.51 in | T: | 1.938 |
| LL: | 2.95 in | V: | 2.51 in |
| AE2: | 0.57 | AA: | 12.06 |
| H: | 0.53 in | AG: | 6.31 |
| AK: | 4.5 | U: | 0.875 in |
Technical Specifications
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Service Factor: | 1 |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 3 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

