How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.87 |
| AE2: | 0.57 | T: | 1.938 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| L: | 6.76 in | V: | 2.51 in |
| U: | 0.875 in | BD: | 5.88 |
| I: | 5.02 in | AA: | 12.06 |
| D: | 4.19 | AK: | 4.5 |
| AF: | 0.25 | LL: | 2.95 in |
| BF: | 0.41 | AG: | 6.31 |
| LM: | 9.01 | H: | 0.53 in |
| AB: | 5.57 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.35 | Ratio Range: | 40:1 |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

