How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| P: | 3.51 in | LM: | 9.01 |
| G: | 2.87 | T: | 1.938 |
| I: | 5.02 in | AF: | 0.25 |
| AJ: | 5.88 | AE2: | 0.57 |
| LL: | 2.95 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| V: | 2.51 in | L: | 6.76 in |
| D: | 4.19 | U: | 0.875 in |
| AG: | 6.31 | AK: | 4.5 |
| AA: | 12.06 | AB: | 5.57 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 31 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 339 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 9.14 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

