How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | L: | 6.76 in |
| G: | 2.87 | T: | 1.938 |
| AF: | 0.25 | BE: | 0.38 in |
| AJ: | 5.88 | AB: | 5.57 |
| AA: | 12.06 | AK: | 4.5 |
| P: | 3.51 in | AG: | 6.31 |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.57 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BF: | 0.41 | LL: | 2.95 in |
| I: | 5.02 in | U: | 0.875 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 9.14 |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

