How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AF: | 0.25 |
| BE: | 0.38 in | P: | 3.51 in |
| I: | 5.02 in | L: | 6.76 in |
| D: | 4.19 | LM: | 9.01 |
| V: | 2.51 in | BF: | 0.41 |
| H: | 0.53 in | G: | 2.87 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | U: | 0.875 in |
| AJ: | 5.88 | AA: | 12.06 |
| BD: | 5.88 | LL: | 2.95 in |
| AG: | 6.31 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 31 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.91 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

