How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AG: | 6.31 |
| I: | 5.02 in | AK: | 4.5 |
| V: | 2.51 in | AB: | 5.57 |
| T: | 1.938 | BD: | 5.88 |
| H: | 0.53 in | D: | 4.19 |
| U: | 0.875 in | AE2: | 0.57 |
| LL: | 2.95 in | P: | 3.51 in |
| AA: | 12.06 | AJ: | 5.88 |
| G: | 2.87 | BF: | 0.41 |
| L: | 6.76 in | BE: | 0.38 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.57 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Bore Code: | 31 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

