Grove Gear 32YFC-1-1.938-56C-60-L1
Part #:32YFC-1-1.938-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.25 |
| D: | 4.19 | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 5.02 in | LL: | 2.95 in |
| AG: | 6.31 | V: | 2.51 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | U: | 0.875 in |
| AB: | 5.57 | P: | 3.51 in |
| AA: | 12.06 | LM: | 9.01 |
| AE2: | 0.57 | T: | 1.938 |
| G: | 2.87 | L: | 6.76 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.25 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.57 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

