Grove Gear 32YFC-1-1.938-56C-60-L2
Part #:32YFC-1-1.938-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LM: | 9.01 |
| BD: | 5.88 | AG: | 6.31 |
| BE: | 0.38 in | AK: | 4.5 |
| U: | 0.875 in | D: | 4.19 |
| AF: | 0.25 | AA: | 12.06 |
| AB: | 5.57 | H: | 0.53 in |
| V: | 2.51 in | I: | 5.02 in |
| T: | 1.938 | BF: | 0.41 |
| LL: | 2.95 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| L: | 6.76 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.57 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Series Code: | OE |
| Bore Code: | 31 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

