Grove Gear 32YFC-1-1.938-56C-60-L3
Part #:32YFC-1-1.938-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AA: | 12.06 |
| U: | 0.875 in | LM: | 9.01 |
| L: | 6.76 in | V: | 2.51 in |
| D: | 4.19 | AF: | 0.25 |
| T: | 1.938 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AB: | 5.57 |
| AG: | 6.31 | LL: | 2.95 in |
| BD: | 5.88 | P: | 3.51 in |
| BE: | 0.38 in | I: | 5.02 in |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | G: | 2.87 |
Technical Specifications
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.57 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

