Grove Gear 32YFC-1-1.938-56C-60-L4
Part #:32YFC-1-1.938-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 6.76 in |
| T: | 1.938 | AB: | 5.57 |
| V: | 2.51 in | BD: | 5.88 |
| P: | 3.51 in | AG: | 6.31 |
| BE: | 0.38 in | AA: | 12.06 |
| G: | 2.87 | I: | 5.02 in |
| LM: | 9.01 | LL: | 2.95 in |
| AF: | 0.25 | H: | 0.53 in |
| U: | 0.875 in | D: | 4.19 |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.57 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Bore Code: | 31 |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

