How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.57 |
| T: | 1.938 | H: | 0.53 in |
| AG: | 6.31 | AF: | 0.25 |
| BE: | 0.38 in | U: | 0.875 in |
| I: | 5.02 in | V: | 2.51 in |
| AB: | 5.57 | BF: | 0.41 |
| AJ: | 5.88 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| LM: | 9.01 | LL: | 2.95 in |
| L: | 6.76 in | D: | 4.19 |
| BD: | 5.88 | G: | 2.87 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233 |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 7.84 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

