How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.57 |
| BF: | 0.41 | LL: | 2.95 in |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 4.19 | AA: | 12.06 |
| AB: | 5.57 | LM: | 9.01 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| T: | 1.938 | I: | 5.02 in |
| L: | 6.76 in | U: | 0.875 in |
| P: | 3.51 in | AK: | 4.5 |
| G: | 2.87 | H: | 0.53 in |
| AG: | 6.31 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 233 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 7.84 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

