Grove Gear 32YFC-1-1.938-56C-80-L1
Part #:32YFC-1-1.938-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| AF: | 0.25 | L: | 6.76 in |
| AG: | 6.31 | T: | 1.938 |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 9.01 | AE2: | 0.57 |
| AB: | 5.57 | P: | 3.51 in |
| LL: | 2.95 in | H: | 0.53 in |
| U: | 0.875 in | G: | 2.87 |
| V: | 2.51 in | AA: | 12.06 |
| BF: | 0.41 | D: | 4.19 |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | 32YFC |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 21.9 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

