Grove Gear 32YFC-1-1.938-56C-80-L3
Part #:32YFC-1-1.938-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.51 in |
| L: | 6.76 in | BE: | 0.38 in |
| V: | 2.51 in | AB: | 5.57 |
| T: | 1.938 | AF: | 0.25 |
| G: | 2.87 | I: | 5.02 in |
| BF: | 0.41 | LM: | 9.01 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| BD: | 5.88 | U: | 0.875 in |
| AA: | 12.06 | D: | 4.19 |
| AE2: | 0.57 | LL: | 2.95 in |
| AG: | 6.31 | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 31 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

