Grove Gear 32YFC-1-1.938-56C-80-L4
Part #:32YFC-1-1.938-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.76 in |
| AG: | 6.31 | H: | 0.53 in |
| BF: | 0.41 | LL: | 2.95 in |
| AE2: | 0.57 | BD: | 5.88 |
| T: | 1.938 | AK: | 4.5 |
| V: | 2.51 in | LM: | 9.01 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| D: | 4.19 | P: | 3.51 in |
| G: | 2.87 | I: | 5.02 in |
| U: | 0.875 in | AB: | 5.57 |
| BE: | 0.38 in | AA: | 12.06 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

