Grove Gear 32YFC-1-1.938-56C-80-L9
Part #:32YFC-1-1.938-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| D: | 4.19 | AA: | 12.06 |
| L: | 6.76 in | H: | 0.53 in |
| AB: | 5.57 | V: | 2.51 in |
| AK: | 4.5 | U: | 0.875 in |
| LL: | 2.95 in | BE: | 0.38 in |
| AF: | 0.25 | AJ: | 5.88 |
| P: | 3.51 in | BF: | 0.41 |
| T: | 1.938 | LM: | 9.01 |
| I: | 5.02 in | G: | 2.87 |
Technical Specifications
| Bore Code: | 31 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.03 | Series Code: | OE |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

