How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 5.57 |
| AF: | 0.25 | BD: | 5.88 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | P: | 3.51 in |
| L: | 6.76 in | H: | 0.53 in |
| AA: | 12.06 | LM: | 9.01 |
| AE2: | 0.57 | LL: | 2.95 in |
| T: | 1.188 | D: | 4.19 |
| AJ: | 5.88 | AG: | 6.31 |
| BE: | 0.38 in | V: | 2.51 in |
| G: | 2.87 | AK: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 7.03 |
| Bore Code: | 19 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

