How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | LM: | 9.01 |
| V: | 2.51 in | AA: | 12.06 |
| AG: | 6.31 | BF: | 0.41 |
| AB: | 5.57 | D: | 4.19 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 5.02 in | AF: | 0.25 |
| H: | 0.53 in | L: | 6.76 in |
| P: | 3.51 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AJ: | 5.88 | AK: | 4.5 |
| U: | 0.875 in | T: | 1.188 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 32YFC |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 7.03 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

