How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.188 |
| G: | 2.87 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| I: | 5.02 in | BF: | 0.41 |
| AG: | 6.31 | AB: | 5.57 |
| AA: | 12.06 | LM: | 9.01 |
| D: | 4.19 | BD: | 5.88 |
| AE2: | 0.57 | LL: | 2.95 in |
| U: | 0.875 in | AF: | 0.25 |
| P: | 3.51 in | AJ: | 5.88 |
| L: | 6.76 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Ratio Range: | 100:1 | Input HP @ 1750 RPM: | 0.691 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

