How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| P: | 3.51 in | LL: | 2.95 in |
| AF: | 0.25 | BE: | 0.38 in |
| L: | 6.76 in | AE2: | 0.57 |
| D: | 4.19 | T: | 1.188 |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | AG: | 6.31 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AB: | 5.57 |
| U: | 0.875 in | I: | 5.02 in |
| G: | 2.87 | AA: | 12.06 |
Technical Specifications
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Model Code: | 32YFC |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.19 | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Series Code: | OE | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

