How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.76 in | G: | 2.87 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.188 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| D: | 4.19 | AF: | 0.25 |
| AE2: | 0.57 | I: | 5.02 in |
| V: | 2.51 in | BE: | 0.38 in |
| H: | 0.53 in | U: | 0.875 in |
| P: | 3.51 in | AB: | 5.57 |
| LM: | 9.01 | LL: | 2.95 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.47 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 25:1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

