How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | P: | 3.51 in |
| AG: | 6.31 | LM: | 9.01 |
| BE: | 0.38 in | AA: | 12.06 |
| LL: | 2.95 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| L: | 6.76 in | AK: | 4.5 |
| AE2: | 0.57 | AJ: | 5.88 |
| V: | 2.51 in | AF: | 0.25 |
| T: | 1.188 | G: | 2.87 |
| D: | 4.19 | BF: | 0.41 |
| U: | 0.875 in | AB: | 5.57 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.188 in | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

