How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | L: | 6.76 in |
| AE2: | 0.57 | U: | 0.875 in |
| AG: | 6.31 | AK: | 4.5 |
| T: | 1.188 | AJ: | 5.88 |
| D: | 4.19 | BF: | 0.41 |
| AA: | 12.06 | H: | 0.53 in |
| G: | 2.87 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| AB: | 5.57 | BD: | 5.88 |
| P: | 3.51 in | I: | 5.02 in |
| BE: | 0.38 in | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.35 | Output RPM: | 43.8 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

