How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | T: | 1.188 |
| LM: | 9.01 | LL: | 2.95 in |
| H: | 0.53 in | AG: | 6.31 |
| P: | 3.51 in | I: | 5.02 in |
| D: | 4.19 | BF: | 0.41 |
| AE2: | 0.57 | G: | 2.87 |
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.25 | U: | 0.875 in |
| V: | 2.51 in | AK: | 4.5 |
| AB: | 5.57 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 2.35 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

