How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | G: | 2.87 |
| LM: | 9.01 | BF: | 0.41 |
| BE: | 0.38 in | U: | 0.875 in |
| H: | 0.53 in | L: | 6.76 in |
| P: | 3.51 in | AF: | 0.25 |
| AE2: | 0.57 | BD: | 5.88 |
| AB: | 5.57 | V: | 2.51 in |
| AA: | 12.06 | I: | 5.02 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| D: | 4.19 | AG: | 6.31 |
| AJ: | 5.88 | LL: | 2.95 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Model Code: | 32YFC | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.91 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

