How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 6.31 |
| D: | 4.19 | P: | 3.51 in |
| BD: | 5.88 | G: | 2.87 |
| U: | 0.875 in | LM: | 9.01 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AA: | 12.06 | H: | 0.53 in |
| AF: | 0.25 | AJ: | 5.88 |
| LL: | 2.95 in | T: | 1.188 |
| AK: | 4.5 | V: | 2.51 in |
| L: | 6.76 in | AB: | 5.57 |
| AE2: | 0.57 | BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output RPM: | 35 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

