How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AA: | 12.06 |
| AF: | 0.25 | LL: | 2.95 in |
| V: | 2.51 in | H: | 0.53 in |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | I: | 5.02 in |
| LM: | 9.01 | P: | 3.51 in |
| G: | 2.87 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AE2: | 0.57 | T: | 1.188 |
| BE: | 0.38 in | AB: | 5.57 |
| L: | 6.76 in | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.91 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 50:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Center Distance (in): | 3.25 | Output RPM: | 35 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

