How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | LL: | 2.95 in |
| U: | 0.875 in | V: | 2.51 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| T: | 1.188 | AE2: | 0.57 |
| BF: | 0.41 | I: | 5.02 in |
| BE: | 0.38 in | AF: | 0.25 |
| LM: | 9.01 | P: | 3.51 in |
| AA: | 12.06 | G: | 2.87 |
| L: | 6.76 in | AK: | 4.5 |
| AG: | 6.31 | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.57 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Model Code: | 32YFC |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

