How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AB: | 5.57 |
| AG: | 6.31 | AJ: | 5.88 |
| LL: | 2.95 in | T: | 1.188 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| D: | 4.19 | L: | 6.76 in |
| AA: | 12.06 | H: | 0.53 in |
| LM: | 9.01 | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.57 |
| V: | 2.51 in | AF: | 0.25 |
| AK: | 4.5 | I: | 5.02 in |
| P: | 3.51 in | BD: | 5.88 |
Technical Specifications
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.84 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

