How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| BF: | 0.41 | D: | 4.19 |
| AA: | 12.06 | BE: | 0.38 in |
| V: | 2.51 in | G: | 2.87 |
| I: | 5.02 in | L: | 6.76 in |
| LM: | 9.01 | P: | 3.51 in |
| AJ: | 5.88 | AB: | 5.57 |
| BD: | 5.88 | T: | 1.188 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.57 | U: | 0.875 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 7.84 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Model Code: | 32YFC |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

