How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | U: | 0.875 in |
| AB: | 5.57 | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| T: | 1.188 | LM: | 9.01 |
| LL: | 2.95 in | AA: | 12.06 |
| AG: | 6.31 | G: | 2.87 |
| BF: | 0.41 | P: | 3.51 in |
| AK: | 4.5 | L: | 6.76 in |
| V: | 2.51 in | I: | 5.02 in |
| AJ: | 5.88 | AF: | 0.25 |
| D: | 4.19 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 233 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

