How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 2.51 in | AE2: | 0.57 |
| AA: | 12.06 | LL: | 2.95 in |
| AK: | 4.5 | T: | 1.188 |
| BD: | 5.88 | G: | 2.87 |
| P: | 3.51 in | L: | 6.76 in |
| AJ: | 5.88 | AB: | 5.57 |
| U: | 0.875 in | LM: | 9.01 |
| BF: | 0.41 | I: | 5.02 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Output RPM: | 233 | Assembly: | YFC-2 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 7.84 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140TC | Ratio: | 7.5:1 |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

