How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AK: | 8.5 |
| AF: | 0.25 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| U: | 0.875 in | BF: | 0.53 |
| G: | 2.87 | BD: | 9 |
| P: | 3.51 in | BE1: | 0.5 in |
| AE2: | 0.57 | L1: | 10.01 in |
| AG: | 6.31 | AA: | 12.06 |
| H: | 0.53 in | AB: | 5.57 |
| AJ: | 7.25 | I: | 5.02 in |
| T: | 1.188 | L: | 6.76 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 7.03 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output RPM: | 175 |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

