How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | H: | 0.53 in |
| LL: | 2.95 in | AF: | 0.25 |
| T: | 1.188 | L1: | 10.01 in |
| V: | 2.51 in | BE1: | 0.5 in |
| I: | 5.02 in | AA: | 12.06 |
| L: | 6.76 in | AB: | 5.57 |
| U: | 0.875 in | AJ: | 7.25 |
| G: | 2.87 | P: | 3.51 in |
| AG: | 6.31 | BD: | 9 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Ratio: | 10:1 | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 7.03 |
| Model Code: | 32YFC | Output Shaft Direction: | 2 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

