How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 6.76 in |
| BE1: | 0.5 in | I: | 5.02 in |
| AJ: | 7.25 | AA: | 12.06 |
| G: | 2.87 | AB: | 5.57 |
| L1: | 10.01 in | BF: | 0.53 |
| H: | 0.53 in | P: | 3.51 in |
| AF: | 0.25 | T: | 1.188 |
| AG: | 6.31 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| V: | 2.51 in | D: | 4.19 |
| U: | 0.875 in | AE2: | 0.57 |
Technical Specifications
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 7.03 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 175 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

