How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE1: | 0.5 in |
| AG: | 6.31 | H: | 0.53 in |
| AE2: | 0.57 | AF: | 0.25 |
| U: | 0.875 in | AK: | 8.5 |
| L1: | 10.01 in | AA: | 12.06 |
| P: | 3.51 in | T: | 1.188 |
| AB: | 5.57 | BD: | 9 |
| I: | 5.02 in | LL: | 2.95 in |
| AJ: | 7.25 | L: | 6.76 in |
| D: | 4.19 | BF: | 0.53 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output RPM: | 175 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

