How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | V: | 2.51 in |
| D: | 4.19 | AF: | 0.25 |
| BE1: | 0.5 in | AJ: | 7.25 |
| L: | 6.76 in | P: | 3.51 in |
| AB: | 5.57 | BD: | 9 |
| I: | 5.02 in | AG: | 6.31 |
| H: | 0.53 in | G: | 2.87 |
| U: | 0.875 in | AA: | 12.06 |
| AK: | 8.5 | AE2: | 0.57 |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| T: | 1.188 | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Bore Code: | 19 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 5.28 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

