How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | L: | 6.76 in |
| AA: | 12.06 | BE1: | 0.5 in |
| H: | 0.53 in | V: | 2.51 in |
| AB: | 5.57 | AK: | 8.5 |
| U: | 0.875 in | L1: | 10.01 in |
| P: | 3.51 in | BD: | 9 |
| LL: | 2.95 in | AF: | 0.25 |
| AJ: | 7.25 | I: | 5.02 in |
| D: | 4.19 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| T: | 1.188 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Bore Code: | 19 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 5.28 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

