How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | L: | 6.76 in |
| BF: | 0.53 | U: | 0.875 in |
| I: | 5.02 in | P: | 3.51 in |
| T: | 1.188 | L1: | 10.01 in |
| AJ: | 7.25 | AE2: | 0.57 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| G: | 2.87 | AA: | 12.06 |
| AF: | 0.25 | D: | 4.19 |
| AB: | 5.57 | AK: | 8.5 |
| V: | 2.51 in | LL: | 2.95 in |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 4.19 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

